??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 203K-H-PI-C-A8-PU-02
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 203K-H-PI-C-A8-PU-02
VERF
Availability
Available
BC
Order code
BMF00K8
TC
Product identifier
BMF 203K-H-PI-C-A8-PU-02
PX
Product view
52994_01
ICON
WEBINC
Product family
Teachbable;C-slot (10-slot/rounded slot)
W
Weight
0.047 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00K8
DESCRIPT
Description
Dimension = 20 x 2.9 x 3.6 mm, Cable = PUR, 2 m, Application = Pneumatic cylinder with C-slot. For dimensions, see sketch in product view., Mounting part = can be installed in C-slot from above, Teach function = 8 switching points, Housing material = PA 12, Interface = IO-Link 1.1, Switching output = PNP normally open (NO), Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.